How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | D: | 3.38 |
| P: | 2.38 in | AG: | 5.16 |
| AE2: | 0.56 | AA: | 10.25 |
| T: | 1.938 | LM: | 8.82 |
| H: | 0.53 in | G: | 2.32 |
| AK: | 4.5 | AF: | 0.25 |
| V: | 2.51 in | LL: | 2.38 in |
| L: | 6.57 in | BE: | 0.38 in |
| AJ: | 5.88 | AB: | 4.76 |
| I: | 4.84 in | BD: | 5.88 |
| Center Distance (in): | 3 in | BF: | 0.41 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | 30YFC |
| Ratio: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 20:1 | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 56C | Center Distance (in): | 3 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.23 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

