Grove Gear 30YFC-2-1.938-56C-25-L1
Part #:30YFC-2-1.938-56C-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | D: | 3.38 |
| BD: | 5.88 | H: | 0.53 in |
| G: | 2.32 | BE: | 0.38 in |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| BF: | 0.41 | T: | 1.938 |
| V: | 2.51 in | AA: | 10.25 |
| LM: | 8.82 | AF: | 0.25 |
| U: | 0.875 in | LL: | 2.38 in |
| I: | 4.84 in | AB: | 4.76 |
| AE2: | 0.56 | AK: | 4.5 |
| L: | 6.57 in | AG: | 5.16 |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 2.77 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

