Grove Gear 30YFC-2-1.938-56C-25-L4
Part #:30YFC-2-1.938-56C-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BF: | 0.41 |
| T: | 1.938 | D: | 3.38 |
| L: | 6.57 in | BD: | 5.88 |
| BE: | 0.38 in | AF: | 0.25 |
| G: | 2.32 | I: | 4.84 in |
| AK: | 4.5 | P: | 2.38 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
| V: | 2.51 in | AE2: | 0.56 |
| U: | 0.875 in | AJ: | 5.88 |
| AA: | 10.25 | LL: | 2.38 in |
| LM: | 8.82 | AB: | 4.76 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.77 |
| Bore Code: | 31 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.938 in | Ratio Range: | 25:1 |
| Assembly: | YFC-2 | Output RPM: | 70 |
| Model Code: | 30YFC | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series Code: | OE |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

