Grove Gear 30YFC-2-1.938-56C-25-L9
Part #:30YFC-2-1.938-56C-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AG: | 5.16 |
| BE: | 0.38 in | D: | 3.38 |
| I: | 4.84 in | L: | 6.57 in |
| BD: | 5.88 | AJ: | 5.88 |
| AE2: | 0.56 | G: | 2.32 |
| U: | 0.875 in | BF: | 0.41 |
| LL: | 2.38 in | P: | 2.38 in |
| T: | 1.938 | AK: | 4.5 |
| LM: | 8.82 | AB: | 4.76 |
| V: | 2.51 in | AA: | 10.25 |
| H: | 0.53 in | Center Distance (in): | 3 in |
Technical Specifications
| Motor Frame Size: | 56C | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 31 | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.77 |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

