How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | P: | 2.38 in |
| D: | 3.38 | Center Distance (in): | 3 in |
| LL: | 2.38 in | V: | 2.51 in |
| AK: | 4.5 | H: | 0.53 in |
| AG: | 5.16 | T: | 1.938 |
| I: | 4.84 in | BE: | 0.38 in |
| AB: | 4.76 | AJ: | 5.88 |
| G: | 2.32 | AE2: | 0.56 |
| AA: | 10.25 | BF: | 0.41 |
| U: | 0.875 in | BD: | 5.88 |
| LM: | 8.82 | AF: | 0.25 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Gear Type: | Worm | Bore Code: | 31 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 2.38 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Diameter (in): | 1.938 in | Assembly: | YFC-2 |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

