How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 2.32 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| D: | 3.38 | AA: | 10.25 |
| I: | 4.84 in | BD: | 5.88 |
| AG: | 5.16 | AK: | 4.5 |
| AF: | 0.25 | AE2: | 0.56 |
| LM: | 8.82 | U: | 0.875 in |
| BF: | 0.41 | LL: | 2.38 in |
| AB: | 4.76 | P: | 2.38 in |
| BE: | 0.38 in | L: | 6.57 in |
| T: | 1.938 | V: | 2.51 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Output RPM: | 58.3 |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 3 | Assembly: | YFC-2 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.938 in |
| Ratio: | 30:1 | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 2.38 | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

