How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 3.38 |
| I: | 4.84 in | AK: | 4.5 |
| AG: | 5.16 | LM: | 8.82 |
| G: | 2.32 | BE: | 0.38 in |
| U: | 0.875 in | AE2: | 0.56 |
| BF: | 0.41 | T: | 1.938 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AJ: | 5.88 | AA: | 10.25 |
| AB: | 4.76 | LL: | 2.38 in |
| P: | 2.38 in | AF: | 0.25 |
| H: | 0.53 in | L: | 6.57 in |
Technical Specifications
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Series Code: | OE | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 1.82 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Model Code: | 30YFC |
| Bore Code: | 31 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

