Grove Gear 30YFC-2-1.938-56C-40-L2
Part #:30YFC-2-1.938-56C-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | D: | 3.38 |
| AA: | 10.25 | AE2: | 0.56 |
| LM: | 8.82 | BE: | 0.38 in |
| V: | 2.51 in | AJ: | 5.88 |
| AK: | 4.5 | U: | 0.875 in |
| AB: | 4.76 | BD: | 5.88 |
| T: | 1.938 | L: | 6.57 in |
| H: | 0.53 in | I: | 4.84 in |
| LL: | 2.38 in | G: | 2.32 |
| BF: | 0.41 | AG: | 5.16 |
| AF: | 0.25 | P: | 2.38 in |
Technical Specifications
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.82 |
| Input Diameter (in): | 0.875 in | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 31 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

