Grove Gear 30YFC-2-1.938-56C-40-L3
Part #:30YFC-2-1.938-56C-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | BD: | 5.88 |
| LM: | 8.82 | BE: | 0.38 in |
| AK: | 4.5 | LL: | 2.38 in |
| D: | 3.38 | U: | 0.875 in |
| AJ: | 5.88 | AE2: | 0.56 |
| P: | 2.38 in | G: | 2.32 |
| V: | 2.51 in | L: | 6.57 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| BF: | 0.41 | AF: | 0.25 |
| AG: | 5.16 | AB: | 4.76 |
| T: | 1.938 | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.82 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Model Code: | 30YFC | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

