Grove Gear 30YFC-2-1.938-56C-40-L4
Part #:30YFC-2-1.938-56C-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 4.84 in |
| AG: | 5.16 | D: | 3.38 |
| AK: | 4.5 | AF: | 0.25 |
| G: | 2.32 | LM: | 8.82 |
| AB: | 4.76 | L: | 6.57 in |
| AA: | 10.25 | AJ: | 5.88 |
| U: | 0.875 in | H: | 0.53 in |
| BF: | 0.41 | T: | 1.938 |
| LL: | 2.38 in | V: | 2.51 in |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Service Factor: | 1 |
| Model Code: | 30YFC | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 1.82 | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

