Grove Gear 30YFC-2-1.938-56C-50-L3
Part #:30YFC-2-1.938-56C-50-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | P: | 2.38 in |
| AG: | 5.16 | BF: | 0.41 |
| AJ: | 5.88 | AE2: | 0.56 |
| BD: | 5.88 | G: | 2.32 |
| V: | 2.51 in | LM: | 8.82 |
| T: | 1.938 | BE: | 0.38 in |
| U: | 0.875 in | LL: | 2.38 in |
| AF: | 0.25 | AK: | 4.5 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| D: | 3.38 | H: | 0.53 in |
| AB: | 4.76 | I: | 4.84 in |
Technical Specifications
| Gear Type: | Worm | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Bore Code: | 31 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 1.54 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

