Grove Gear 30YFC-2-1.938-56C-50-L9
Part #:30YFC-2-1.938-56C-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LL: | 2.38 in |
| G: | 2.32 | AG: | 5.16 |
| BF: | 0.41 | P: | 2.38 in |
| U: | 0.875 in | V: | 2.51 in |
| D: | 3.38 | T: | 1.938 |
| AB: | 4.76 | AF: | 0.25 |
| AA: | 10.25 | BD: | 5.88 |
| LM: | 8.82 | H: | 0.53 in |
| L: | 6.57 in | I: | 4.84 in |
| BE: | 0.38 in | AK: | 4.5 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 1.54 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Model Code: | 30YFC |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

