How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AK: | 4.5 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| I: | 4.84 in | AF: | 0.25 |
| LM: | 8.82 | L: | 6.57 in |
| G: | 2.32 | H: | 0.53 in |
| P: | 2.38 in | AJ: | 5.88 |
| BD: | 5.88 | T: | 1.938 |
| AE2: | 0.56 | V: | 2.51 in |
| U: | 0.875 in | AG: | 5.16 |
| AA: | 10.25 | D: | 3.38 |
| AB: | 4.76 | BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 6.05 | Output RPM: | 233 |
| Output Diameter (in): | 1.938 in | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

