How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 5.88 |
| AA: | 10.25 | AK: | 4.5 |
| U: | 0.875 in | AB: | 4.76 |
| V: | 2.51 in | AF: | 0.25 |
| T: | 1.938 | D: | 3.38 |
| LM: | 8.82 | G: | 2.32 |
| AJ: | 5.88 | BE: | 0.38 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
| I: | 4.84 in | AG: | 5.16 |
| LL: | 2.38 in | P: | 2.38 in |
| AE2: | 0.56 | BF: | 0.41 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.895 |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.938 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Ratio: | 80:1 | Bore Code: | 31 |
| Service Factor: | 1 | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

