How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | BD: | 5.88 |
| BF: | 0.41 | V: | 2.51 in |
| D: | 3.38 | G: | 2.32 |
| U: | 0.875 in | I: | 4.84 in |
| AK: | 4.5 | LM: | 8.82 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| LL: | 2.38 in | AB: | 4.76 |
| AJ: | 5.88 | BE: | 0.38 in |
| AA: | 10.25 | AG: | 5.16 |
| AE2: | 0.56 | H: | 0.53 in |
| P: | 2.38 in | L: | 6.57 in |
Technical Specifications
| Center Distance (in): | 3 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Ratio: | 80:1 |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.895 |
| Output RPM: | 21.9 | Series Code: | OE |
| Bore Code: | 31 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/2 X 3.38 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

