How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.375 | F: | 2.75 |
| U: | 0.875 in | D: | 3.25 |
| T: | 2.188 | I: | 4.4 in |
| C: | 8.625 in | AG: | 7.56 |
| L: | 6.88 in | M: | 2.48 |
| J: | 6.25 in | Center Distance (in): | 3.251 in |
| B: | 8.8 |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.01 | Ratio: | 15:1 |
| Input Keyway: | 3/16 X 1.91 in | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Center Distance (in): | 3.251 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output RPM: | 116.7 |
| Series Code: | HUBCITY | Output Shaft: | Hollow Bore |
| Assembly: | 322 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Model Code: | 322 |
| Input Style: | Solid Shaft | Product Type: | Worm Speed Reducer |
| Bore Code: | 35 | Output Torque Rating (in-lb): | 2676 in/lbs |

