How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.625 in | T: | 2.188 |
| G: | 1.375 | AG: | 7.56 |
| I: | 4.4 in | F: | 2.75 |
| B: | 8.8 | Center Distance (in): | 3.251 in |
| U: | 0.875 in | L: | 6.88 in |
| D: | 3.25 | J: | 6.25 in |
| M: | 2.48 |
Technical Specifications
| Output RPM: | 29.2 | Assembly: | 322 |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 2.1 |
| Output Shaft: | Hollow Bore | Model Code: | 322 |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.251 | Input Keyway: | 3/16 X 1.91 in |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Series Code: | HUBCITY |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 2841 in/lbs |

