How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.56 | BE1: | 0.5 in |
| AJ: | 7.25 | Center Distance (in): | 3.251 in |
| D: | 3.25 | BF: | 0.53 |
| G: | 1.375 | F: | 2.75 |
| C: | 8.625 in | B: | 8.8 |
| I: | 4.4 in | J: | 6.25 in |
| AK: | 8.504 | T: | 2.188 |
| LQ: | 6.38 in | BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Model Code: | 322 | Input Style: | C-Face Quill |
| Product Type: | Worm Speed Reducer | Assembly: | 322 |
| Center Distance (in): | 3.251 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio: | 15:1 |
| Series Code: | HUBCITY | Input HP @ 1750 RPM: | 6.01 |
| Ratio Range: | 15:1 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Output RPM: | 116.7 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 2676 in/lbs |

