How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.375 | LQ: | 6 in |
| BE1: | 0.19 in | Center Distance (in): | 3.251 in |
| J: | 6.25 in | D: | 3.25 |
| BD: | 6.5 | T: | 2.188 |
| I: | 4.4 in | AJ: | 5.875 |
| C: | 8.625 in | AG: | 7.56 |
| BF: | 0.41 | B: | 8.8 |
| AK: | 4.503 | F: | 2.75 |
Technical Specifications
| Ratio Range: | 20:1 | Center Distance (in): | 3.251 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Model Code: | 322 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Product Type: | Worm Speed Reducer | Output RPM: | 87.5 |
| Input Keyway (C Face): | 3/16 x 3/32 | Housing Material: | Cast Iron |
| Assembly: | 322 | Input Bore (C Face): | 0.875 |
| Series Code: | HUBCITY | Motor Frame Size: | 140TC |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 4.82 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2773 in/lbs |

