How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | D: | 3.25 |
| G: | 1.375 | LQ: | 6.38 in |
| BF: | 0.53 | AJ: | 7.25 |
| BD: | 9 | J: | 6.25 in |
| AG: | 7.56 | I: | 4.4 in |
| BE1: | 0.5 in | B: | 8.8 |
| AK: | 8.504 | Center Distance (in): | 3.251 in |
| C: | 8.625 in | F: | 2.75 |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Assembly: | 322 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.251 | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Ratio: | 30:1 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 x 1/8 |
| Bore Code: | 35 | Model Code: | 322 |
| Input HP @ 1750 RPM: | 3.39 | Output RPM: | 58.3 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Product Type: | Worm Speed Reducer | Series Code: | HUBCITY |
| Output Torque Rating (in-lb): | 2708 in/lbs |

