How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.251 in | C: | 8.625 in |
| D: | 3.25 | T: | 2.188 |
| BD: | 9 | I: | 4.4 in |
| B: | 8.8 | AG: | 7.56 |
| AJ: | 7.25 | G: | 1.375 |
| F: | 2.75 | J: | 6.25 in |
| AK: | 8.504 | BF: | 0.53 |
| BE1: | 0.5 in | LQ: | 6.38 in |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 2.37 | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Type: | Worm Speed Reducer | Assembly: | 322 |
| Series Code: | HUBCITY | Service Factor: | 1 |
| Center Distance (in): | 3.251 | Model Code: | 322 |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 2832 in/lbs |

