How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.875 | F: | 2.75 |
| D: | 3.25 | BD: | 6.5 |
| I: | 4.4 in | BF: | 0.41 |
| Center Distance (in): | 3.251 in | BE1: | 0.19 in |
| C: | 8.625 in | AK: | 4.503 |
| B: | 8.8 | LQ: | 6 in |
| J: | 6.25 in | T: | 2.188 |
| AG: | 7.56 | G: | 1.375 |
Technical Specifications
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.251 | Model Code: | 322 |
| Bore Code: | 35 | Series Code: | HUBCITY |
| Output Shaft: | Hollow Bore | Assembly: | 322 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 2.37 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2832 in/lbs |

