How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 6.5 |
| BF: | 0.41 | I: | 4.5 in |
| Center Distance (in): | 3.25 in | T: | 2.1875 |
| AG: | 8.5 | B: | 8.5 |
| BE: | 0.38 in | D: | 3.5 |
| J: | 7.5 in | C: | 9.38 in |
| AK: | 4.5 | G: | 2 |
| LQ: | 6.56 in | F: | 4 |
Technical Specifications
| Output RPM: | 58.3 | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Model Code: | 325Q | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 3410 | Series Code: | Raider |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 3.14 | Bore Code: | 35 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Product Type: | Worm Speed Reducer | Output Torque Rating (in-lb): | 2777 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |

