How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AG: | 8.5 |
| C: | 9.38 in | BF: | 0.53 |
| AJ: | 7.25 | J: | 7.5 in |
| BE1: | 0.5 in | F: | 4 |
| LQ: | 7 in | BD: | 9 |
| T: | 2.1875 | D: | 3.5 |
| I: | 4.5 in | AK: | 8.5 |
| B: | 8.5 | Center Distance (in): | 3.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 3364 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Nitrile | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.42 |
| Output RPM: | 116.6 | Gear Type: | Worm |
| Model Code: | 325Q | Ratio: | 15:1 |
| Series Code: | Raider | Ratio Range: | 15:1 |
| Bore Code: | 35 | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2614 in/lbs |

