How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | BF: | 0.53 |
| I: | 4.5 in | AG: | 8.5 |
| Center Distance (in): | 3.25 in | D: | 3.5 |
| C: | 9.38 in | J: | 7.5 in |
| F: | 4 | LQ: | 7 in |
| AK: | 8.5 | BD: | 9 |
| T: | 2.1875 | AJ: | 7.25 |
| BE1: | 0.5 in | G: | 2 |
Technical Specifications
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.14 | Model Code: | 325Q |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Nitrile |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3410 |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Series Code: | Raider | Output Torque Rating (in-lb): | 2777 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |

