How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | T: | 2.1875 |
| BD: | 9 | C: | 9.38 in |
| BF: | 0.53 | BE1: | 0.5 in |
| B: | 8.5 | AJ: | 7.25 |
| I: | 4.5 in | F: | 4 |
| LQ: | 7 in | AG: | 8.5 |
| AK: | 8.5 | J: | 7.5 in |
| D: | 3.5 | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Ratio Range: | 40:1 |
| Series Code: | Raider | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3410 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 43.7 | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Motor Frame Size: | 180TC |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.43 |
| Shaft Seal Material: | Nitrile | Model Code: | 325Q |
| Ratio: | 40:1 | Output Torque Rating (in-lb): | 2690 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |

