How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | J: | 7.5 in |
| B: | 8.5 | AJ: | 5.88 |
| LQ: | 6.56 in | T: | 2.1875 |
| AK: | 4.5 | BE: | 0.38 in |
| I: | 4.5 in | BD: | 6.5 |
| D: | 3.5 | C: | 9.38 in |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| G: | 2 | F: | 4 |
Technical Specifications
| Model Code: | 325Q | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 30:1 | Center Distance (in): | 3.25 |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 3.14 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 3410 | Motor Frame Size: | 56C |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Shaft Seal Material: | Nitrile | Output Torque Rating (in-lb): | 2777 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |

