How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | LQ: | 6.56 in |
| AJ: | 5.88 | G: | 2 |
| J: | 7.5 in | BE: | 0.38 in |
| BF: | 0.41 | T: | 2.1875 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| I: | 4.5 in | D: | 3.5 |
| BD: | 6.5 | AG: | 8.5 |
| B: | 8.5 | C: | 9.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Output RPM: | 43.7 | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 2.43 | Thrust Rating - output shaft: | 3410 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Shaft Seal Material: | Nitrile | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | Raider | Model Code: | 325Q |
| Input Bore (C Face): | 0.625 | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Output Torque Rating (in-lb): | 2690 in/lbs |

