How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | I: | 4.5 in |
| F: | 4 | G: | 2 |
| B: | 8.5 | T: | 2.1875 |
| C: | 9.38 in | J: | 7.5 in |
| M: | 2.31 | L: | 7.06 in |
| AG: | 8.5 | D: | 3.5 |
| U: | 0.875 in |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 35 |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.63 in | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Series Code: | Raider | Thrust Rating - output shaft: | 3410 |
| Input Style: | Solid Shaft | Product Type: | Worm Speed Reducer |
| Output RPM: | 43.7 | Ratio Range: | 40:1 |
| Model Code: | 325UH | Shaft Seal Material: | Nitrile |
| Input HP @ 1750 RPM: | 2.43 | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2690 in/lbs |

