How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | I: | 5.02 in |
| L: | 6.76 in | G: | 1.75 |
| U: | 0.875 in | D: | 4.19 |
| O: | 4.24 in | M: | 2.38 |
| B: | 8 | C: | 10.06 in |
| TAP Depth: | 1 in | T: | 1.5 |
| N: | 7.03 | K: | 3.5 in |
| Center Distance (in): | 3.25 in | A: | 4.44 |
| F: | 3.5 | H-Tap size: | 1/2 - 13 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 7.03 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Output Shaft: | Solid Shaft | Output Key: | 3/8 X 3.38 |
| Product Line: | OE Series | Center Distance (in): | 3.25 |
| Assembly: | U-1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 175 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Diameter (in): | 1.5 in |
| Series: | OE Series | Input Style: | Solid Shaft |
| Ratio: | 10:1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2343 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

