How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | TAP Depth: | 1 in |
| T: | 1.5 | K: | 3.5 in |
| A: | 4.44 | M: | 2.38 |
| G: | 1.75 | F: | 3.5 |
| C: | 10.06 in | O: | 4.24 in |
| Center Distance (in): | 3.25 in | N: | 7.03 |
| L: | 6.76 in | B: | 8 |
| H-Tap size: | 1/2 - 13 in | D: | 4.19 |
| U: | 0.875 in | I: | 5.02 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Ratio: | 10:1 |
| Output RPM: | 175 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Assembly: | U-1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.38 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 7.03 |
| Ratio Range: | 10:1 | Center Distance (in): | 3.25 |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Series: | OE Series | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2343 in/lbs |

