How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 4.44 | H-Tap size: | 1/2 - 13 in |
| G: | 1.75 | N: | 7.03 |
| M: | 2.38 | O: | 4.24 in |
| D: | 4.19 | F: | 3.5 |
| K: | 3.5 in | J: | 7 in |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| C: | 10.06 in | B: | 8 |
| TAP Depth: | 1 in | I: | 5.02 in |
| T: | 1.5 | L: | 6.76 in |
Technical Specifications
| Gear Type: | Worm | Series Code: | OE |
| Assembly: | U-1 | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 7.03 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.5 in | Series: | OE Series |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Output Key: | 3/8 X 3.38 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Style: | Solid Shaft |
| Output RPM: | 175 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2343 in/lbs |

