How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2 - 13 in | N: | 7.03 |
| D: | 4.19 | I: | 5.02 in |
| U: | 0.875 in | J: | 7 in |
| O: | 4.24 in | F: | 3.5 |
| B: | 8 | G: | 1.75 |
| Center Distance (in): | 3.25 in | A: | 4.44 |
| L: | 6.76 in | T: | 1.5 |
| TAP Depth: | 1 in | C: | 10.06 in |
| M: | 2.38 | K: | 3.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.691 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 100:1 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.5 in |
| Product Line: | OE Series | Series Code: | OE |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.38 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Assembly: | U-1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 1567 in/lbs |

