How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | U: | 0.875 in |
| H-Tap size: | 1/2 - 13 in | N: | 7.03 |
| TAP Depth: | 1 in | D: | 4.19 |
| K: | 3.5 in | A: | 4.44 |
| G: | 1.75 | F: | 3.5 |
| B: | 8 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | J: | 7 in |
| I: | 5.02 in | T: | 1.5 |
| O: | 4.24 in | C: | 10.06 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.691 |
| Assembly: | U-1 | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.38 | Series: | OE Series |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 100:1 |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

