How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.03 | L: | 6.76 in |
| K: | 3.5 in | A: | 4.44 |
| T: | 1.5 | J: | 7 in |
| D: | 4.19 | G: | 1.75 |
| B: | 8 | H-Tap size: | 1/2 - 13 in |
| F: | 3.5 | C: | 10.06 in |
| I: | 5.02 in | U: | 0.875 in |
| TAP Depth: | 1 in | Center Distance (in): | 3.25 in |
| M: | 2.38 | O: | 4.24 in |
Technical Specifications
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OE Series | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Assembly: | U-1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Shaft: | Solid Shaft |
| Output Diameter (in): | 1.5 in | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series | Product Type: | Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.691 |
| Output Key: | 3/8 X 3.38 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

