How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2 - 13 in | I: | 5.02 in |
| F: | 3.5 | K: | 3.5 in |
| C: | 10.06 in | O: | 4.24 in |
| G: | 1.75 | A: | 4.44 |
| T: | 1.5 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | J: | 7 in |
| B: | 8 | D: | 4.19 |
| TAP Depth: | 1 in | N: | 7.03 |
| M: | 2.38 | U: | 0.875 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 5.28 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series | Ratio Range: | 15:1 |
| Input Style: | Solid Shaft | Center Distance (in): | 3.25 |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.5 in |
| Series: | OE Series | Output Key: | 3/8 X 3.38 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Assembly: | U-1 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2551 in/lbs |

