How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | M: | 2.38 |
| I: | 5.02 in | TAP Depth: | 1 in |
| G: | 1.75 | N: | 7.03 |
| H-Tap size: | 1/2 - 13 in | C: | 10.06 in |
| U: | 0.875 in | J: | 7 in |
| F: | 3.5 | O: | 4.24 in |
| T: | 1.5 | Center Distance (in): | 3.25 in |
| K: | 3.5 in | B: | 8 |
| L: | 6.76 in | A: | 4.44 |
Technical Specifications
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.28 |
| Output Key: | 3/8 X 3.38 | Input Style: | Solid Shaft |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 1 | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series: | OE Series | Service Factor: | 1 |
| Output RPM: | 117 | Output Shaft Assembly Code: | 1 |
| Assembly: | U-1 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2551 in/lbs |

