How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8 | K: | 3.5 in |
| J: | 7 in | T: | 1.5 |
| I: | 5.02 in | M: | 2.38 |
| L: | 6.76 in | D: | 4.19 |
| O: | 4.24 in | F: | 3.5 |
| Center Distance (in): | 3.25 in | TAP Depth: | 1 in |
| C: | 10.06 in | U: | 0.875 in |
| G: | 1.75 | N: | 7.03 |
| H-Tap size: | 1/2 - 13 in | A: | 4.44 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.47 |
| Assembly: | U-1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Ratio: | 25:1 |
| Input Style: | Solid Shaft | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Output RPM: | 70 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Line: | OE Series | Output Shaft: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| No. of Gear Reductions: | Single | Series: | OE Series |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.38 |
| Ratio Range: | 25:1 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2658 in/lbs |

