How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2 - 13 in | M: | 2.38 |
| T: | 1.5 | TAP Depth: | 1 in |
| A: | 4.44 | C: | 10.06 in |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| J: | 7 in | F: | 3.5 |
| K: | 3.5 in | O: | 4.24 in |
| B: | 8 | U: | 0.875 in |
| L: | 6.76 in | N: | 7.03 |
| I: | 5.02 in | G: | 1.75 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3.47 |
| Ratio: | 25:1 | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 70 |
| Series: | OE Series | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Assembly: | U-1 | Product Line: | OE Series |
| Output Key: | 3/8 X 3.38 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2658 in/lbs |

