How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1 in | U: | 0.875 in |
| O: | 4.24 in | Center Distance (in): | 3.25 in |
| M: | 2.38 | C: | 10.06 in |
| D: | 4.19 | F: | 3.5 |
| H-Tap size: | 1/2 - 13 in | A: | 4.44 |
| N: | 7.03 | J: | 7 in |
| K: | 3.5 in | T: | 1.5 |
| G: | 1.75 | L: | 6.76 in |
| I: | 5.02 in | B: | 8 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Assembly: | U-1 | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Series: | OE Series | Input Style: | Solid Shaft |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.38 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 9.14 |
| Output RPM: | 339 | Series Code: | OE |
| Ratio: | 5:1 | Product Line: | OE Series |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 1602 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

