How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | T: | 1.5 |
| Center Distance (in): | 3.25 in | H-Tap size: | 1/2 - 13 in |
| I: | 5.02 in | N: | 7.03 |
| C: | 10.06 in | M: | 2.38 |
| L: | 6.76 in | D: | 4.19 |
| K: | 3.5 in | G: | 1.75 |
| B: | 8 | U: | 0.875 in |
| O: | 4.24 in | A: | 4.44 |
| F: | 3.5 | TAP Depth: | 1 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.38 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | U-1 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Input Style: | Solid Shaft | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 339 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Series Code: | OE | Product Line: | OE Series |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 9.14 | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |
| Output Torque Rating (in-lb): | 1602 in/lbs |

