How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | K: | 3.5 in |
| B: | 8 | F: | 3.5 |
| N: | 7.03 | L: | 6.76 in |
| H-Tap size: | 1/2 - 13 in | G: | 1.75 |
| O: | 4.24 in | Center Distance (in): | 3.25 in |
| C: | 10.06 in | M: | 2.38 |
| U: | 0.875 in | T: | 1.5 |
| D: | 4.19 | TAP Depth: | 1 in |
| I: | 5.02 in | A: | 4.44 |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 3.38 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.91 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Series: | OE Series |
| Output RPM: | 35 | Assembly: | U-1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 2568 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

