How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | B: | 8 |
| J: | 7 in | H-Tap size: | 1/2 - 13 in |
| K: | 3.5 in | I: | 5.02 in |
| Center Distance (in): | 3.25 in | F: | 3.5 |
| T: | 1.5 | TAP Depth: | 1 in |
| O: | 4.24 in | A: | 4.44 |
| C: | 10.06 in | G: | 1.75 |
| L: | 6.76 in | M: | 2.38 |
| N: | 7.03 | U: | 0.875 in |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.57 | Output RPM: | 29.2 |
| Input Style: | Solid Shaft | Ratio Range: | 60:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Product Line: | OE Series | Output Key: | 3/8 X 3.38 |
| Center Distance (in): | 3.25 | Assembly: | U-1 |
| Input Diameter (in): | 0.875 in | Output Torque Rating (in-lb): | 2437 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

