How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2 - 13 in | A: | 4.44 |
| L: | 6.76 in | I: | 5.02 in |
| B: | 8 | K: | 3.5 in |
| U: | 0.875 in | D: | 4.19 |
| T: | 1.5 | F: | 3.5 |
| N: | 7.03 | TAP Depth: | 1 in |
| G: | 1.75 | J: | 7 in |
| M: | 2.38 | Center Distance (in): | 3.25 in |
| O: | 4.24 in | C: | 10.06 in |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series |
| Product Line: | OE Series | Assembly: | U-1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.57 | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Output Key: | 3/8 X 3.38 | Ratio: | 60:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 2437 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

