How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.5 in | L: | 6.76 in |
| U: | 0.875 in | N: | 7.03 |
| G: | 1.75 | H-Tap size: | 1/2 - 13 in |
| T: | 1.5 | A: | 4.44 |
| TAP Depth: | 1 in | F: | 3.5 |
| J: | 7 in | O: | 4.24 in |
| M: | 2.38 | C: | 10.06 in |
| B: | 8 | D: | 4.19 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Assembly: | U-1 | Input HP @ 1750 RPM: | 1.57 |
| Center Distance (in): | 3.25 | Output Shaft: | Solid Shaft |
| Output Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Style: | Solid Shaft |
| Series: | OE Series | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 60:1 | Product Line: | OE Series |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.38 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2437 in/lbs |

