How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | D: | 4.19 |
| A: | 4.44 | TAP Depth: | 1 in |
| F: | 3.5 | I: | 5.02 in |
| J: | 7 in | B: | 8 |
| L: | 6.76 in | G: | 1.75 |
| U: | 0.875 in | K: | 3.5 in |
| Center Distance (in): | 3.25 in | N: | 7.03 |
| O: | 4.24 in | H-Tap size: | 1/2 - 13 in |
| T: | 1.5 | C: | 10.06 in |
Technical Specifications
| Assembly: | U-1 | Series: | OE Series |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.5 in |
| Output Shaft: | Solid Shaft | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.84 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Output Key: | 3/8 X 3.38 |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 1976 in/lbs |

