How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | B: | 8 |
| TAP Depth: | 1 in | N: | 7.03 |
| O: | 4.24 in | A: | 4.44 |
| G: | 1.75 | C: | 10.06 in |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| T: | 1.5 | J: | 7 in |
| H-Tap size: | 1/2 - 13 in | I: | 5.02 in |
| U: | 0.875 in | K: | 3.5 in |
| O*: | 3.99 in | F: | 3.5 |
| M: | 2.38 |
Technical Specifications
| Series: | OE Series | Input HP @ 1750 RPM: | 0.691 |
| Reducer: | Worm - Right Angle | Assembly: | U-2 |
| Product Line: | OE Series | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.38 | Output Shaft: | Solid Shaft |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

