How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | D: | 4.19 |
| K: | 3.5 in | L: | 6.76 in |
| G: | 1.75 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | H-Tap size: | 1/2 - 13 in |
| O*: | 3.99 in | N: | 7.03 |
| C: | 10.06 in | O: | 4.24 in |
| B: | 8 | J: | 7 in |
| TAP Depth: | 1 in | M: | 2.38 |
| A: | 4.44 | F: | 3.5 |
| T: | 1.5 |
Technical Specifications
| Assembly: | U-2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.28 | Series: | OE Series |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | OE |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.38 |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output RPM: | 117 | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Input Diameter (in): | 0.875 in | Output Torque Rating (in-lb): | 2551 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

