How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | G: | 1.75 |
| H-Tap size: | 1/2 - 13 in | O*: | 3.99 in |
| J: | 7 in | Center Distance (in): | 3.25 in |
| A: | 4.44 | TAP Depth: | 1 in |
| M: | 2.38 | T: | 1.5 |
| K: | 3.5 in | I: | 5.02 in |
| F: | 3.5 | B: | 8 |
| L: | 6.76 in | O: | 4.24 in |
| U: | 0.875 in | C: | 10.06 in |
| N: | 7.03 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 4.19 | Product Type: | Right Angle |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Output RPM: | 87.5 | Product Line: | OE Series |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.38 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Assembly: | U-2 | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Output Torque Rating (in-lb): | 2633 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

