How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2 - 13 in | B: | 8 |
| F: | 3.5 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | L: | 6.76 in |
| O*: | 3.99 in | G: | 1.75 |
| T: | 1.5 | N: | 7.03 |
| C: | 10.06 in | J: | 7 in |
| M: | 2.38 | D: | 4.19 |
| U: | 0.875 in | A: | 4.44 |
| TAP Depth: | 1 in | O: | 4.24 in |
| K: | 3.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio: | 30:1 | Product Line: | OE Series |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 3 |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Assembly: | U-2 | Output Diameter (in): | 1.5 in |
| Output Shaft: | Solid Shaft | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.38 | Center Distance (in): | 3.25 |
| Input Style: | Solid Shaft | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series: | OE Series | Output Torque Rating (in-lb): | 2651 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

